Product Information »
New Products:Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23 Series
New Product Information
Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23 Series


Updated Oct-23
- Connects the electro-pneumatic regulator and the fieldbus device to the same manifold.
This results in reduced wiring, less man hours for piping and a more compact size. - Compact
Installation area: 20% reduction, Occupied volume: 10% reduction - Gain setting
- Sensitivity setting
- Remote control and monitoring are available.
Product Features
Connects the electro-pneumatic regulator and the fieldbus device to the same manifold. This results in reduced wiring, less man hours for piping and a more compact size.

Wiring/piping labor reduction

Compact

Gain setting
This product can change the response with this gain setting.

Sensitivity setting
When the sensitivity is adjusted, the correction operation of pressure changes.

Remote control and monitoring are available.

Applications

Variations