New products

Product Information »  New Products:Direct Operated 2-Port Solenoid Valve HF3-JSX

New Product Information

Direct Operated 2-Port Solenoid Valve HF3-JSX

Updated Aug-23

  • NSF/ANSI 61 certification
  • IP67 enclosure
  • Space saving
    Compact: Valve volume reduced by 25% (Compared with the existing model)
    Lightweight: Weight reduced by 30% (Compared with the existing model)
  • Body material: Stainless steel

Product Features

Building tomorrow with peace of mind and safety

NSF/ANSI 61 certification

Variations

Features

Full-wave rectifier type (AC specification: Insulation type Class B)

・Improved durability
 Extended service life due to the special construction
 (Compared with the existing shading coil)


・Reduced buzzing noise
 Due to being rectified to DC by the full-wave rectifier


・Reduced apparent power
 ∗ Class B, N.C. valve (Compared with the existing model)
 9.5 VA → 8 VA (HF3-JSX20 Series)
 12 VA → 9.5 VA (HF3-JSX30 Series)


・Low-noise construction
 Specially constructed to reduce metal noise during operation



Electrical entry variations

Go Top