Product Information »
New Products:e-Actuator Easy to Operate Integrated Controller EQFS□H/EQY□H Series
New Product Information
e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQFS□H/EQY□H/EQYG□H Series


Updated Oct-24
- Guide Rod Type EQYG□H Series [New]
Size: 16, 25, 32 - Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes. - Downsized with Integrated Controller, Wiring saving, Labor saving
· Programless · Reduced adjustment time - Annual CO2emissions reduced by up to 59% through motor control optimization [5.8 kg-CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Product Features
Easy to set up, just like air equipment!

Two position stop with no programming required

Three position stop with no programming required

Cycle time can be set in all control modes.

Annual CO2 emissions reduced by up to 59% through motor control optimization (SMC comparison)

Can be selected from 4 directions (In-line motor type)

LEDs indicate the load condition./Increased metal connector strength

Restart from the last stop position is possible.

Detection of table stop position by means of an auto switch is possible.

Variations