Product Information »
New Products:Deceleration Controller DAS Series
New Product Information
Deceleration Controller DAS Series


Updated Feb-23
- 2-speed control reduces cycle time
Allows for the impact relaxation of the stroke end
Allows for the 2-speed control of cylinders
The deceleration position (cushion timing) and 2nd speed (cushion intensity) can be adjusted. - Possible to control flow rate values using an adjustment handle with graduations
- Space saving
Maximum 76% reduction of occupying space (196cm3 ← 811cm3)