New products

Product Information »  New Products:Magnetically Coupled Rodless Cylinder/Basic Type ø6, ø10, ø15, ø20, ø25, ø32, ø40, ø50, ø63 CY3B Series

New Product Information

Magnetically Coupled Rodless Cylinder/Basic Type ø6, ø10, ø15, ø20, ø25, ø32, ø40, ø50, ø63 CY3B Series

Updated Apr-23

  • Lightweight
    The product weight has been reduced through re-designing of the body and head cover shapes and employment of magnetic coupling.
    Weight: 16% reduction (1.35 kg → 1.13 kg)
  • Improved lubrication
    A Lube-retainer is installed to support lubrication retention on the piston and to ensure a lubrication film. (Bore size: ø15 to ø63)
  • Stable operation
    Lengthening of the wear ring on the body side by, 30% at maximum, helps to achieve smooth movement.
  • Lengthening of the wear ring on the body side by, 30% at maximum, helps to achieve smooth movement.

Product Features

Lightweight Weight: 16% reduction (1.35 kg → 1.13 kg)

Compared with the existing CY3B series model, ø32, 100 mm stroke

Improved lubrication

A Lube-retainer is installed to support lubrication retention on the piston and to ensure a lubrication film. (Bore size: ø15 to ø63)



Stable operation

Lengthening of the wear ring on the body side by, 30% at maximum, helps to achieve smooth movement.

The specifications, magnet holding force, and mounting dimensions are the same as those of the existing CY3B series model.

Series Variations

Go Top