Product Information »
New Products:Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32 CXS2 Series
New Product Information
Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32 CXS2 Series


Updated Mar-23
- Allowable kinetic energy: 0.016 J (7 times that of the existing model)
- Max. piston speed: 800 mm/s (2.6 times that of the existing model)
- Max. standard stroke increased
- Mounting dimensions are compatible with the existing CXS series products.
- Double piston construction provides twice the output force.
- Non-rotating accuracy of ±0.1° because of the dual rod construction
Product Features
Features

Double piston construction provides twice the output force.

Non-rotating accuracy of ±0.1° because of the dual rod construction

Piping is possible in 2 directions. (Possible in 3 directions for ø6)

Weight reduced by 7%: 0.15 kg → 0.14 kg (Compared with the CXS□ series, ø10, 10 mm stroke)
Stroke is adjustable up to −5 mm.
Compact auto switches are mountable. (D-M9□, D-A9□)
Workpiece can be mounted from 3 directions.

Body can be mounted from 4 directions.
