Product Information »
New Products:Compact Compressor CRP Series
New Product Information
Compact Compressor CRP Series


Updated Oct-23
- Supplies compressed air in an environment with no air source such as cobots, AGV and AMRs
- Compact: 154 mm (Width) x 134 mm (Height) x 100 mm (Depth)
- Lightweight: 3.5 kg (Compressor: 3.1 kg, Controller: 0.4 kg)
- A single unit can be used to provide positive or vacuum pressure (vacuum pump).
Max. discharge pressure: 0.55 MPa
Ultimate vacuum pressure: −70 kPa - Oil-free
- Noise: 55 dB or less (When the silencer ANB1-01 is installed)
(When supplying positive pressure) - Max. flow rate of 10 L/min (ANR)
Product Features
Supplies compressed air in an environment with no air source such as cobots, AGV and AMRs

Max. flow rate of 10 L/min (ANR)

Reaches the ultimate vacuum pressure (−70 kPa) in 0.2 seconds
The time to reach the ultimate vacuum pressure when the vacuum pad is placed about 3 meters from the compressor

Applications

60 cpm with a gripping force of 0.3 MPa

Alarm
Alarm LED turns on or flashes when an error is detected
∗ Refer to the operation manual for possible causes and troubleshooting.

Can be mounted from 2 directions