Product Information »
New Products:Model with Residual Pressure Release Function<br />Speed Controller with Pilot Check Valve ASP Series
New Product Information
[Model with Residual Pressure Release Function]
Speed Controller with Pilot Check Valve ASP Series


Updated Jul-23
- A stainless steel type (ASP-G series) has been added.
For secondary battery manufacturing processes [New] - Model with residual pressure release function: It is possible to construct a safety circuit.
- Model without residual pressure release function: Temporary intermediate stops are possible.
- Vertical and horizontal types are available, which can be selected depending on the installation conditions.
- Improved piping design flexibility (360°-rotation type)
Product Features
Features

Variations

Horizontal and vertical types are available, which canbe selected depending on the installation conditions.

Easily mounted using a hexagon wrench
Mountable in narrow spaces

Metal material: Brass/Stainless steelh
For the stainless steel type, copper (Cu) and zinc (Zn) are not used asmain components in the metal materials. (Series compatible withsecondary batteries)
Pilot Check Valve Variations by Function