Product Information »
New Products:Push-lock Type Dual Speed Controller with One-touch Fitting ASD-A Series
New Product Information
Push-lock Type Dual Speed Controller with One-touch Fitting ASD-A Series


Updated Dec-23
- Easy to lock push-lock type
- No tools required. Larger knob
- Allows for simultaneous meter-in and meter-out control
- Prevents cylinders from popping out, and allows for the speed control of single acting cylinders
- Easy identification of meter-in or meter-out by knob color
- Lightweight: Approx. 28% lighter
- Improved reproducibility of flow rate