Product Information »
New Products:Speed Controller with Compact Indicator AS-FSMA/FSCA Series
New Product Information
Speed Controller with Compact Indicator AS-FSMA/FSCA Series


Updated Mar-23
- Body size 1/4 has been added. [New]
- Improvement of resolution has made it possible to make fine adjustment.
1 to 50 mm/s: AS-FSMA series
50 to 150 mm/s: AS-FSCA series - Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.