Product Information »
New Products:Speed Controller with Compact Indicator AS-FSA Series
New Product Information
Speed Controller with Compact Indicator AS-FSA Series


Updated Mar-23
- Body sizes 1/8, 1/4, 3/8, and 1/2 have been added. [New]
- Height: Max. 5.5 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.