Product Information »
New Products:Compact Vacuum Unit Ejector System/Vacuum Pump System ZQ□A Series
New Product Information
Compact Vacuum Unit Ejector System/Vacuum Pump System ZQ□A Series


Updated Dec-23
- An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Vacuum pressure switch with energy saving function
Air consumption: 90% reduction (Based on SMC’s measurement conditions)
Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) → From 0 MPa]
Copy function: Reduced setting labor, Minimized risk of setting mistakes - Compatible with ejector systems and vacuum pump systems