Product Information »
New Products:Low Air Consumption Booster Regulator (Size: 10A, 20A) VBA Series
New Product Information
Low Air Consumption Booster Regulator (Size: 10A, 20A) VBA Series
Updated Feb-22
- Air consumption: Max. 40% reduction
(Based on SMC’s measuring conditions)
Driven by reusing the exhaust air - Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series) (Based on SMC’s measuring conditions) - Charging time: Max. 50% shorter
- Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life. (Based on SMC’s test conditions) - Compatible with vertical and horizontal installation
- Mounting compatibility with the existing model (VBA series)
Product Features
Air consumption: Max. 40% reduction(Based on SMC's measuring conditions)
-
Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series)*
・Exhaust noise: Reduced noise due to exhaust of reused low-pressure air
・Metal noise: Reduced noise due to the adoption of a construction in which the internal switching part does not come into contact with any metal parts
* Based on SMC’s measuring conditions. For size 10A -
Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life.
*Based on SMC's test conditions
Charging time: Max. 50% shorter
Features
-
Compatible with vertical and horizontal installation
Improved mounting flexibility
-
An auto switch can be mounted on the rear side.
Operating cycle count is possible using an auto switch.