Product Information »
New Products:Electric Actuator/High Performance Rod Type LEY□G Series
New Product Information
Electric Actuator/High Performance Rod Type LEY□G Series


Updated Sep-22
- Reduces cycle time
Cycle time: Reduced by 33% (0.65 s ← 0.97 s) compared with the existing model∗
Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
Max. speed: 700 mm/s (Improved by 40% compared with the existing model)
∗When LEY25GA-300 is operated from 0 to 300 mm (stroke) - Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries.