Product Information »
New Products:Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type LESYH□G Series
New Product Information
Battery-less Absolute Encoder Type
Electric Actuator High Performance Slide Table/High Precision Type LESYH□G Series


Updated Jun-22
- Reduces cycle time
- Cycle time: Reduced by 39% (0.37 s ← 0.61 s) compared with the existing model
- Acceleration/Deceleration: 10000 mm/s2
(200% increase compared with the existing model) - Max. speed: 800 mm/s (Improved by 200% compared with the existing model)
- Battery-less absolute encoder type
Restart from the last stop position is possible after recovery of the power supply.
Product Features
Reduces cycle time

Battery-less Absolute Encoder Type: Restart from the last stop position is possible after recovery of the power supply.
The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.

Motor mounting position

Application examples