Product Information »
New Products:Battery-less Absolute Encoder Type Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G Series
New Product Information
Battery-less Absolute Encoder Type Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G Series


Updated Sep-22
- Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model∗
∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing model) - Circular arc grooves allow for high rigidity and high precision.
- Moment resistance: Improved by up to 61%
- Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries.
Product Features
Reduces cycle time

With a 4-row circular arc on each side for high rigidity and high precision (zero clearance)
Improved moment resistance

Table displacement amount reduced to 1/2

Zero table clearance

Auto switches are mountable.
Allows for position detection of the table throughout the stroke

Same dimensions as the LEF/Complete mounting compatibility is ensured.

The body bottom positioning pin holes have been standardized.

Magnet for adhesion of the dust seal band
Improved adhesion enhances the dustproof performance and reduces dust seal band blistering.