Product Information »
New Products:Battery-less Absolute Encoder Type Electric Actuator High Performance High Rigidity Guide Rod Type LEG Series
New Product Information
Battery-less Absolute Encoder Type
Electric Actuator High Performance High Rigidity Guide Rod Type LEG Series
![](/assets/newproducts/en-jp/images/prod/leg.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated May-22
- Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
- High performance step motor controller
(Max. acceleration/deceleration: 5000 mm/s2) - With internal battery-less absolute encoder
- Auto switches are mountable. (In-line only)
For checking the limit and the intermediate signal - Fully integrated the compact guide unit for improved lateral load capacity
Product Features
Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
![](/assets/newproducts/en-jp/leg/images/01.jpg)
Fully integrated the compact guide unit for improved lateral load capacity
![](/assets/newproducts/en-jp/leg/images/02.jpg)
Small auto switches can be directly mounted on 2 surfaces.
For checking the limit and the intermediate signal
*Motor mounting position: In-line only
![](/assets/newproducts/en-jp/leg/images/03.jpg)
Variations
![](/assets/newproducts/en-jp/leg/images/04.jpg)
High Performance Step Motor Controller
Higher acceleration and max. speed can be set with the special controller.
![](/assets/newproducts/en-jp/leg/images/05.jpg)