Product Information »
New Products:Battery-less Absolute Encoder Type Electric Actuator/High Performance Slider Type LEFS□G Serie
New Product Information
Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type LEFS□G Series


Updated Mar-22
- Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing model) - Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries.
Product Features
Reduces cycle time

Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
The battery-less absolute encoder mounted on the motor retains position information at all times, regardless of whether the control power supply is ON or OFF. A return to origin operation is not necessary when the power supply is recovered.

Maintenance labor can be reduced as the product does not require the use of batteries.
Batteries are not required to store the position information.
Therefore, there is no need to store spare batteries or to recycle and replace dead batteries.