Product Information »
New Products:3-Screen Display High-Precision Digital Pressure Switch ISE7□/7□G/79S Series newproducts/en-jp/22/ise7
New Product Information
3-Screen Display High-Precision Digital Pressure Switch ISE7□/7□G/79S Series
![](/assets/newproducts/en-jp/images/prod/ise70_r.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ul-ro-ip67-ise70-e.jpg)
Updated May-22
- The ISE79S for general fluids (50 MPa) has been added. [New]
- It is possible to change the settings while checking the measured value.
- IO-Link
- Angled display
Good visibility from various mounting positions - Rotating display
Display can rotate 336 degrees after installation. - Applicable fluids: Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
: Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7□G/79S)
Product Features
It is possible to change the settings while checking the measured value.
![](/assets/newproducts/en-jp/ise7/images/01.jpg)
Visualization of Settings
The sub screen (label) shows the item to be set.
![](/assets/newproducts/en-jp/ise7/images/02.jpg)
Angled display
Good visibility from various mounting positions
![](/assets/newproducts/en-jp/ise7/images/03.jpg)
Rotating display
![](/assets/newproducts/en-jp/ise7/images/04.jpg)
Simple 3-Step Setting
When the SET button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set. When the SET button is pressed and the hysteresis value (H_1) is being displayed, the hysteresis value can be set.
![](/assets/newproducts/en-jp/ise7/images/05.jpg)
NPN/PNP Switch Function
Both NPN and PNP are available. The number of stock items can be reduced.
![](/assets/newproducts/en-jp/ise7/images/06.jpg)
Other Sub Screen Display
The peak value, bottom value, or both values can be displayed on one screen!
* Peak and bottom values are maintained even if the power supply is cut.
![](/assets/newproducts/en-jp/ise7/images/07.jpg)
Convenient Functions
![](/assets/newproducts/en-jp/ise7/images/08.jpg)
3 Setting Modes
Select the setting mode that best meets your needs.
![](/assets/newproducts/en-jp/ise7/images/09.jpg)
IO-Link Compatible
Visualization of operation and equipment status/Remote monitoring and control by communication
![](/assets/newproducts/en-jp/ise7/images/10.jpg)
Introduction of Series
![](/assets/newproducts/en-jp/ise7/images/11.jpg)
Select either the integrated type or the remote type according to the application.
![](/assets/newproducts/en-jp/ise7/images/12.jpg)
Application Examples
![](/assets/newproducts/en-jp/ise7/images/13.jpg)