Product Information »
New Products:High Speed Pilot Operated Solenoid Valve DXT1215 Series
New Product Information
High Speed Pilot Operated Solenoid Valve DXT1215 Series


Updated May-22
- High speed ON: 2.5 ms, OFF: 3 ms
- Large flow rate: 330*L/min(ANR)
* When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa - Enclosure: IP67
- Power saving: 1.5 W (With power-saving circuit)
- Select from 3 or 5 port.*
* 3-port type: Made to order (-X1) - Compact
Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm