New products

Product Information »  New Products:Power Clamp Cylinder CKZ5T Series

New Product Information

Power Clamp Cylinder CKZ5T Series

Updated Sep-22

  • A new structure has achieved downsizing.
    Overall length reduced by 49 mm max.
    Depth reduced by 17.3 mm max. (Interchangeable with existing product CKZ3T in terms of installation)
  • Weight reduced by up to 23%
    Aluminum body with greatly reduced weight
  • High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
  • Manual lock release operability has been improved.
  • Spatter-proof construction
    Fully enclosed structure by means of an aluminum body

Product Features

A new structure has achieved downsizing.

Overall length reduced by 49 mm max.



High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)

Depth reduced by 17.3 mm max.

Weight reduced by up to 23%

Aluminum body with greatly reduced weight

Manual lock release operability has been improved.

Spatter-proof construction

Fully enclosed structure by means of an aluminum body

Go Top