Product Information »
New Products:Clamp Cylinder ø40, ø50, ø63 CK□1 Series
New Product Information
Clamp Cylinder ø40, ø50, ø63 CK□1 Series
![](/assets/newproducts/en-jp/images/prod/ck1.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Oct-22
- Weight: 7% reduction (1.96 kg → 1.82 kg)
- 3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
Possible to select depending on the application - Mounting dimensions are interchangeable with the existing CK1 series model.
- Switch mounting rod and piping port are mountable in three orientations.
- Various types of auto switches can be mounted.
Magnetic field resistant auto switches, Standard auto switches
Product Features
Weight: 7% reduction (1.96 kg → 1.82 kg)
![](/assets/newproducts/en-jp/ck1/images/01.jpg)
3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
Mounting dimensions are interchangeable with the existing CK1 series model.
![](/assets/newproducts/en-jp/ck1/images/02.jpg)
Switch mounting rod and piping port are mountable in three orientations.
![](/assets/newproducts/en-jp/ck1/images/03.jpg)
Various types of auto switches can be mounted.
![](/assets/newproducts/en-jp/ck1/images/04.jpg)
Variations
![](/assets/newproducts/en-jp/ck1/images/05.jpg)