New Product Information
Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A Series


Updated May-22
- An air operated type (AVA series) has been added. [New]
- A lockout type (AVL series) has been added. [New]
- A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply
- Power consumption: 0.35 W
- Improved flow rate characteristics: By up to 2.3 times (C[dm3/ (s・bar) ]: 9.2)
- Energy saving: No air flow when the main valve is switched
- Improved low-speed air supply adjustability
- Smaller profile and less work required due to integrated silencer
Product Features
Soft Start-up Valve
A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply

Improved flow rate characteristics*: By up to 2.3 times
C[dm3/(s·bar)]: 9.2, Fill time: Up to 50% shorter
* For high-speed air supply

Improved low-speed air supply adjustability

Smaller profile and less work required due to integrated silencer

Energy saving
As the flow passage to port 3(R) is already closed for the main valve, air does not blow out from the product when switching the main valve (exhaust → low-speed air supply).
With a lockout mechanism (With locking hole) NEW
The manual button can be padlock secured during pressure release.
This can prevent accidental operation.

Options

Variations

Electrical Entry Variations

Manual Override Variations

Combination with F.R.L. Unit

Simple Specials System
This product can be integrated into an F.R.L. unit through the simple special ordering system. The lead time is almost the same as that of the standard product.
Please contact your local sales representative for more details.