Product Information »
New Products:Stainless Steel Speed Controller with One-touch Fitting ASG Series
New Product Information
Stainless Steel Speed Controller with One-touch Fitting ASG Series


Updated Jun-22
- Improved environmental resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used - Max. operating temperature: 150℃
- NSF H1 grease
- Connection thread: Supports M5, R, and G
- Material: Stainless steel 316 (Body A), FKM (Seal material)
* Stainless steel 304 is used as the material for parts other than body A. - Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g