Product Information »
New Products:Speed Controller with Compact Indicator AS-FSA Series
New Product Information
Speed Controller with Compact Indicator AS-FSA Series


Updated May-24
- Height: Max. 5.4 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - A type with a panel mount adapter has been added. [New]
No tools required, Reduced installation work