Product Information »
New Products:[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP Series
New Product Information
[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP Series


Updated Oct-22
- Model with residual pressure release function
It is possible to construct a safety circuit! - Model without residual pressure release function
Temporary intermediate stops are possible.∗
∗ Precise intermediate stops are not guaranteed. - Vertical and horizontal types are available, which can be selected depending on the installation conditions.
- Improved piping design flexibility (360°-rotation type)