Product Information »
New Products:Vacuum Gripper Unit for Collaborative Robots ZXP7□11-X1□ for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT
New Product Information
Vacuum Gripper for Collaborative Robots
ZXP7□11-X1□ for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT


Updated May-21
- Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
- Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
- As the air piping and electric wiring built into the robot are used, no external wiring or piping is required. No interference with workpieces or workers
- Features a rounded appearance without corners
- A wide variety of cup variations are available to support a wide range of workpieces.
Product Features
Vacuum Gripper for Collaborative Robots

Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
As the air piping and electric wiring built into the robot are used, no external wiring or piping is required. No interference with workpieces or workers
Features a rounded appearance without corners
A wide variety of cup variations are available to support a wide range of workpieces.
Component Parts

Cup Variations

The cup pitch can be changed.

Model Selection

Dimensions