New products

Product Information »  New Products:Vacuum Gripper Unit for Collaborative Robots for the FANUC CORPORATION CRX Series ZXP7□21-X1

New Product Information

Vacuum Gripper for Collaborative Robots for the FANUC CORPORATION CRX Series ZXP7□21-X1

Updated Apr-21

  • Plug and Play configuration for immediate use
  • FANUC CRX plug-in software
  • Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
  • Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
  • Standards: Conforming to ISO 9409-1-50-4-M6

Product Features

Vacuum Gripper for Collaborative Robots

Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.

Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups

Standards: Conforming to ISO 9409-1-50-4-M6

FANUC CRX Plug-in Software

Component Parts

Cup Variations

The cup pitch can be changed.

The cup with flange can be used separately

Model Selection

Dimensions

FANUC CRX Plug-in Software

Easy programming

By using SMC’s vacuum gripper plug-in software, the dedicated setting window can be displayed and dedicated instructions can be executed.
The CRX plug-in software can be easily installed by inserting a USB stick containing the software (provided by SMC) into the control device.
* Please download the CRX plug-in software from the SMC website, and save it to a USB memory.