New Product Information
Bernoulli Gripper ø20, ø30, ø40, ø60, ø80 ZNC Series


Updated Jan-23
- Body size ø20 has been added. [New]
- For the adsorption transfer of thin cloths, films, printed circuit boards, etc.
- Energy saving: Max. 79% reduction
(Comparison of air consumption to lifting force) - High lifting force: 65 N
10.3 times that of the existing model
(Existing model: 6.3 N → ZNC80: 65 N) - 3 types of body materials: Aluminum, Resin, Stainless steel
- Attachment
With stopper: Prevents workpiece slippage
With vibration suppression cover: Suppresses the vibration noise of thin workpieces
Product Features
For the adsorption transfer of thin cloths, films, printed circuit boards, etc.

Basic type (Without vibration suppression cover/stopper
When a flat, hard, non-breathable workpiece such as glass is adsorbed, it will be gripped without direct contact.
As the gripper approaches the workpiece, the flow speed of the air flowing between the gripper and the workpiece increases, creating a vacuum and adsorbing the workpiece. In the case of a flat, hard, non-breathable workpiece such as glass, it will be in a non-contact state. The lifting force of the gripper and the weight of the workpiece is balanced around 0.2 to 0.5 mm.

With stopper
The rubber stopper prevents the workpiece from sliding.
By attaching stoppers, the state changes from non-contact to contact and the workpiece is gripped. For flat and hard workpieces such as glass, it is recommended to have stoppers to prevent slipping. When using a soft workpiece such as cloth or paper, it may come into contact with the gripper and generate vibration noise. In this case, it is recommended to have a vibration suppression cover.
* Only the rubbers of the stopper can be replaced. * The stopper reduces the lifting force.

With vibration suppression cover
Suppresses the vibration that occurs when a soft workpiece such as cloth or paper is adsorbed
The vibration suppression cover suppresses the vibration generated when a soft workpiece, such as cloth or paper, comes into contact with the gripper, and reduce the generation of sound. Air flows at high speed in the gap between the vibration suppression cover and the workpiece, enabling stable suction transfer.
* With the vibration suppression cover, the status is changed to contact instead of non-contact. * The vibration suppression cover reduces the lifting force.

Application Examples

Construction and working principle
Clean air is discarded from the inside to the outside. There is no clogging of foreign matter.

Piping port

Series Variations