Product Information »
New Products:Vacuum Manifold for Fieldbus System ZKJ Series
New Product Information
Vacuum Manifold for Fieldbus System ZKJ Series


Updated Nov-24
- Vacuum pads and actuator driving can be
controlled with a single manifold [New] - Positive pressure unit
5-port solenoid valve [New] - Vacuum unit
Energy saving ejector Air consumption: 92% reduction - Fieldbus compatible
Space saving: Requires no separate input/output units
Reduced wiring time
Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT - Exhaust sealing function
Quick workpiece release - 4 stations/8 stations/12 stations/16 stations manifold compatible
Product Features
Vacuum pads and actuator driving can be controlled with a single manifold

Energy saving

Fieldbus Compatible

Remote control and monitoring are available.

Vacuum ejectors and solenoid valves are mounted on the same manifold.

Variations

Wiring and piping are integrated on one side.

Exhaust sealing function

PROFINET Compatible

IO-Link Compatible