Product Information »
New Products:OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D Series
New Product Information
OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D Series


Updated Jun-21
- Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
- Energy saving: Zero blow-by of the air during switching of the handle
- OSHA (Occupational Safety and Health Administration) standard compliant
- Safety measure: Can prevent accidents caused by inadvertent
air supply problems With the indicator window, Double action - Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%
Product Features
Improved flow rate characteristics: Max. 88% increase*
* VHS40-04-D

Safety measure: Can prevent accidents caused by inadvertent air supply problems

Lower pressure drop contributing to energy saving Pressure drop: reduced by up to 73%

Double action Panel mount specification New

Options

Modular design with uniform body style to F.R.L units

Variations