New products

Product Information »  New Products:Booster Regulator VBA10A/11A Series

New Product Information

Booster Regulator VBA10A/11A Series

Updated Dec-21

  • Increase factory air pressure by 4 times!
  • Air-only operation requires no power supply,
    and allows easy installation.
  • Air consumption: Max. 25% reduction (Pressure increase ratio: Twice),
    Max. 30% reduction (Pressure increase ratio: 4 times)
  • Max. flow rate: 10% increase (Pressure increase ratio: Twice),
    30% increase (Pressure increase ratio: 4 times)
  • Charging time: Max. 30% shorter (Pressure increase ratio: Twice),
    Max. 60% shorter (Pressure increase ratio: 4 times)
  • Improved service life: 50 million cycles or more
    (Pressure increase ratio: Twice, 4 times)
    Maintenance frequency is reduced due to improved life.

Product Features

Booster Regulator VBA10A/11A Series

Features

Series Variations

Go Top