Product Information »
New Products:3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve VP546E/746E Series
New Product Information
3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve VP346E/546E/746E/946E Series
New


Updated Apr-25
- Can be connected to F.R.L. units (AC-D series)
Allows for space saving and reduced piping labor. - Flow rate characteristics C[dm3(/ s·bar)]
VP346E:4.2
VP546E:7.5
VP746E:12.6 - Effective area mm2
VP946E:234 - A model with a soft start-up function is also available.
- Power consumption: 0.35 W (Without light)
- Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
Product Features
Can be connected to F.R.L. units (AC-D series)

Allows for space saving and reduced piping labor.
Flow rate characteristics C[dm3(/ s·bar)]
VP346E:4.2 VP546E:7.5 VP746E:12.6 VP946E:234
A model with a soft start-up function is also available.

-
Power consumption: 0.35 W (Without light)
-
Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)