Product Information »
New Products:High Pressure Coolant Valve SGH Series
New Product Information
High Pressure Coolant Valve SGH Series


Updated Aug-21
- Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New]、14MPa [New]
- Applicable to high-speed grinding and long drilling processes
- Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
- Service life: 3 million cycles (Based on SMC’s test conditions)
- Water hammer: Reduced by 20% (Compared to existing model, VNH series)
- Power consumption: 0.35 W (24 VDC, V116)
- The 3-port dual pressure type has been standardized.
Product Features
Max. operating pressure: 3 MPa, 7 MPa, 10 MPa, 14 MPa
Applicable to high-speed grinding and long drilling processes
Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling

Features

Variations

Electrical entry

Application examples

Application examples