Product Information »
New Products:3-Color Display Digital Flow Switch PF2MC7(-L) Series
New Product Information
3-Color Display Digital Flow Switch PF2MC7(-L) Series
Updated Oct-21
- Dry air, N2
- 3-color/3-screen display
- A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 1 L/min - Grease-free
- IO-Link compatible
Product Features
3-color/3-screen display
Expanded flow range
A wide range of flow measurement is possible with 1 product.
Rotary display
Display can be rotated in increments of 45° to suit the installation conditions. Easy operation, improved visibility
Functions
-
Bypass structure
Bypass structure with protruding part at the main piping, reduces the contact of moist air with the sensor, reducing degradation of the sensor and maintaining accuracy.
-
Response time (Digital filter)
-
Grease-free
-
NPN/PNP switch function
The number of stock items can be reduced.
Applications
Select a digital flow switch to increase energy savings!
Flow control is necessary for promoting energy saving in any application.
Saving energy starts from numerical control of the flow consumption of equipment and lines and clarification of the purpose and effect.