Product Information »
New Products:2-Color Display Digital Flow Switch PF2M7(-L) Series
New Product Information
2-Color Display
Digital Flow Switch PF2M7(-L) Series


Updated Jul-24
- 3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
Allows for the monitoring of remote lines PFGM302 Series - Dry air, N2, Ar, CO2
- A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 0.01 L/min - Improved resistance to moisture and foreign matter
- Compact, Lightweight
Weight: 27.3% lighter (55g ⇒ 40g) - Low current consumption: 35 mA or less
- Grease-free
- IO-Link compatible
Product Features
A wide range of flow measurement is possible with 1 product.

Mounting variations

-
The digital display allows for the visualization of the flow rate.
-
Select a model according to the fluid to be used.
Recommended pneumatic circuit examples

Analog free span function

-
Delay time setting
Can be set between 0 and 60 s
The delay time can be set according to the application.
Grease-free
Selectable analog output function
1 to 5 V or 0 to 10 V can be selected.
Low current consumption: 35 mA* or less
* PFM7: 55 mA or less
Power supply voltage: 12 to 24 V
* For the IO-Link device: 18 to 30 V
-
Functions
Select a digital flow switch to increase energy savings!

Applications

IO-Link Compatible PF2M7□□-□-L□-□□□
