Product Information »
New Products:Process Pump Automatically Operated Type/Air Operated Type PA5000 Series
New Product Information
Process Pump Automatically Operated Type/Air Operated Type PA5000 Series
![](/assets/newproducts/en-jp/images/prod/pa5000.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Apr-21
- Now with compact / energy saving / high-dispense-volume body material
polypropylene (PP)! - Compact: Height 185 mm x Width 134 mm x Depth 202 mm
- Lightweight: 3.0 kg (Polypropylene)
- Fluid contact body material:
Selectable from PP (polypropylene), aluminum or stainless steel - Automatically operated type and air operated type are available.
- Self-priming makes priming unnecessary