Product Information »
New Products:Rotary Table/Rack & Pinion Type Size:10, 20, 30, 50 MSQ Series
New Product Information
Rotary Table/Rack & Pinion Type Size:10, 20, 30, 50 MSQ Series


Updated May-22
- An external shock absorber option has been added. [New]
- Compact and lightweight
Height: Max. 28% reduction∗ (54 mm → 39 mm)
Weight: Max. 28% reduction∗ (940 g → 680 g) - Enlarged center hole diameter for piping (ø9 mm → ø12 mm)
* Compared with the existing model (MSQ20) - The adjustable rotation time range is expanded. (0.2 to 2.0 s/90°)
Can be used at lower speeds compared with the existing model
Product Features
Compact and lightweight

Improved workability
The end ports and the angle adjustment mechanisms are located on the same surface.

5 types of cushions are available.

-
The adjustable rotation time range is expanded.
Can be used at lower speeds compared with the existing model
-
High durability and high accuracy
The large rolling bearing provides high durability and high accuracy.
Compact auto switches are mountable.

An external shock absorber option has been added. NEW

Enlarged center hole diameter for piping

An interchangeable table and plate are available. (Made to order)
The new model is only fully interchangeable with the existing model when the optional interchangeable plate and table are utilized.

Select from 3 mounting methods.
Mounting dimensions are interchangeable with the existing MSQ series model.