Product Information »
New Products:Magnet Gripper for Collaborative Robots MHM-X7400A-ASSISTA for the Mitsubishi Electric Corporation MELFA ASSISTA Series
New Product Information
Magnet Gripper for Collaborative Robots MHM-X7400A-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series


Updated May-21
- Attracts and holds heavy objects with a magnet
- Supports workpieces with holes and uneven surfaces
- Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm) - Continues to hold workpieces even when the air is shut off
- Operate by simply connecting 1 air supply tube and an electrical wiring M12connector.
- Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Product Features
Magnet Gripper for Collaborative Robots

Attracts and holds heavy objects with a magnet
Supports workpieces with holes and uneven surfaces
Compact with high holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
Continues to hold workpieces even when the air is shut off
Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Component Parts

Characteristics
Holding force
The holding force graph shows the theoretical value for low-carbon steel plates.
Holding forces vary depending on the material and shape of the workpiece. Please perform a holding test while referring to the value selected based on the graph.

Dimensions