Product Information »
New Products:Magnet Gripper for Collaborative Robots MHM-X7400A-CRX for the FANUC CORPORATION CRX Series
New Product Information
Magnet Gripper for Collaborative Robots MHM-X7400A-CRX
for the FANUC CORPORATION CRX Series


Updated May-21
- Plug and Play configuration for immediate use
- FANUC CRX plug-in software
- Attracts and holds heavy objects with a magnet
- Supports workpieces with holes and uneven surfaces
- Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm) - Continues to hold workpieces even when the air is shut off
- Operate by simply connecting 1 air supply tube and an electrical wiring M8connector.
- Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Product Features
Magnet Gripper for Collaborative Robots

Attracts and holds heavy objects with a magnet
Supports workpieces with holes and uneven surfaces
Compact with high holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
Continues to hold workpieces even when the air is shut off
Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
FANUC CRX plug-in software
Component Parts

Characteristics
Holding force
The holding force graph shows the theoretical value for low-carbon steel plates.
Holding forces vary depending on the material and shape of the workpiece. Please perform a holding test while referring to the value selected based on the graph.

Dimensions

FANUC CRX Plug-in Software
Easy programming
By using SMC’s magnet gripper unit plug-in software, the dedicated setting window can be displayed and dedicated instructions can be executed.
The CRX plug-in software can be easily installed by inserting a USB stick containing the software (provided by SMC) into the control device.
? Please download the CRX plug-in software from the SMC website, and save it to a USB memory.