Product Information »
New Products:Compact Guide Cylinder ø16, ø32 MGPK Series
New Product Information
Compact Guide Cylinder ø12, ø16, ø20, ø25, ø32, ø40, ø50 MGPK Series


Updated Aug-24
- A type with an air cushion has been added for
bore sizes ø12 to ø50. [New] - Symmetrical port positioning has been standardized. [New]
- Volume: Max. 28% reduction(538cm3 → 390cm3)
- Weight: Max. 41% reduction (0.32 kg → 0.19 kg)
- High rigidity: Optimized configuration allows for compact body with high rigidity
Plate thickness increased by up to 33%, Higher rigidity - Lube-retainer is added to the guide rod.