Product Information »
New Products:Electric Actuator Rod Type LEY100 Series
New Product Information
Electric Actuator Rod Type LEY100 Series


Updated Jul-21
- Max. force: 12000 N, Work load: 1200 kg, Max. stroke: 1000 mm
- Can be mounted in accordance with ISO 15552
- Modify the force/speed specifications
(Change specifications by changing or removing the reducer) - Motorless type
- An auto switch can be mounted
Product Features
Max. force: 12000 N, Work load: 1200 kg, Max. stroke: 1000 mm

Work load

-
Max. force
LEY100DT9L (Lead 2): 12000 N (3.5 times)
Compared with the existing model LEY63□L (Max. 3343 N) -
Applicable stroke
LEY100D: 100 to 1000 mm (1.2 times)
Compared with the existing model LEY63□ (Stroke 100 to 800 mm)
AC Servo Motor Rod Type Series Variations

Can be mounted in accordance with ISO 15552
The ISO cylinder (C96 ø80) and flange mounting bracket are now standardized.

Modify the force/speed specifications
The max. force and max. speed settings can be changed by changing the reducer.

An auto switch can be mounted
An auto switch can be mounted from the front of the groove.

Application Examples

Motorless Type
