Product Information »
New Products:Electric Actuator Slide Table/High Precision Type LESYH Series
New Product Information
Electric Actuator
Slide Table/High Precision Type LESYH Series


Updated Jul-21
- Improved positioning repeatability due to the adoption of a ball screw drive.
Positioning repeatability: ±0.01 mm - Lost motion: 0.1 mm or less
- Increased vertical work load: 5 times or more
- Motorless type
Can be used with your current motor and driver !
Product Features
Improved positioning repeatability due to the adoption of a ball screw drive. Positioning repeatability: ±0.01 mm
Lost motion: 0.1 mm or less
Increased vertical work load: 5 times or more

Motorless type: Can be used with your current motor and driver !

Battery-less absolute encoder type: Restart from the last stop position is possible after recovery of the power supply.
Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.