Product Information »
New Products:Electric Actuator/Slider Type High Rigidity Guide LEKFS Series
New Product Information
Electric Actuator/Slider Type High Rigidity Guide LEKFS Series


Updated Nov-22
- An AC servo motor type has been added. [New]
- Size 16 has been added to the battery-less absolute type. [New]
- Circular arc grooves allow for high rigidity and high precision.
- Moment resistance improved by up to 61%
- Table displacement reduced by up to 50%
- With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power supply.
Reduced maintenance (No need to manage or replace batteries) - Positioning repeatability: ±0.01 mm
Product Features
Circular arc grooves allow for high rigidity and high precision.

With a 4-row circular arc on each side for high rigidity and high precision (zero clearance)
・Improved moment resistance

・Table displacement amount reduced to 1/2

・Zero table clearance

Auto switches are mountable.
Allows for position detection of the table throughout the stroke

Same dimensions as the LEF/Complete mounting compatibility is ensured.
∗ Excludes size 16

The body bottom positioning pin holes have been standardized.

Magnet for adhesion of the dust seal band
Improved adhesion enhances the dustproof performance and reduces dust seal band blistering.

Application Examples

Variations