New Product Information
For Food Industry EHEDG Compliant/Clean Design/US FDA Compliant Fittings
KFG2H-E/KFG2H-C/KQG2-F/KQB2-F/KFG2-F Series
![](/assets/newproducts/en-jp/images/prod/kfg2.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Apr-21
- Hygienic design prevents liquid from accumulating after cleaning
- US FDA compliant materials
Product Features
Hygienic design prevents liquid from accumulating after cleaning
US FDA compliant materials
![](/assets/newproducts/en-jp/kfg2/images/01.jpg)
EHEDG Compliant Fittings KFG2H□-E Series
●EHEDG Certification
![](/assets/newproducts/en-jp/kfg2/images/02.jpg)
-
●Design for less residual liquid accumulation
-
●Achieved IP69K rating
●Rubber parts
The material used is a special FKM that is compliant with the U.S. Food and Drug Administration (FDA) §177.2600.
They are colored in blue for superior visibility.●Body type: Male connector
●Connection thread: M, G*
*ISO 16030 compliant
●Fluid temperature: ?5 to 150℃
Clean Design Fittings KFG2H□-C Series
-
●Design for less residual liquid accumulation
-
●Metal parts: Stainless steel 316
●Rubber parts
The material used is a special FKM that is compliant with the U.S. Food and Drug Administration (FDA)
§177.2600. They are colored in blue for superior visibility.●Body type: Male connector
●Connection thread: M, G*
*ISO 16030 compliant
●Fluid temperature: ?5 to 150℃
US FDA Compliant Fittings KQG2-F/KQB2-F/KFG2-F Series
●Rubber parts
The material used is a special FKM that is compliant with the U.S. Food and Drug Administration (FDA) §177.2600.
●Grease
NSF H1 compliant paraffin grease is used.
![](/assets/newproducts/en-jp/kfg2/images/05-r.jpg)
US FDA (U.S. Food and Drug Administration) Compliant Tubing
![](/assets/newproducts/en-jp/kfg2/images/06.jpg)