Product Information »
New Products:Step Motor Controller JXC Series
New Product Information
Step Motor Controller JXC Series


Updated Mar-22
- A controller with STO sub-function has been added. [New]
- Parallel I/O
- Step motor (Servo/24 VDC)
- Number of step data: 64 points
Product Features
Step Motor Controller

Step Data Input Type JXC51/61 Series
Easy-to-use setting software ACT Controller 2 (For PC)
・ACT2 Controller Setting Software ACT Controller 2


・Teaching Box

The actuator and controller are provided as a set. (They can be ordered separately as well.)

Fieldbus Network
EtherCAT/EtherNet/IP™/PROFINET/
DeviceNet®/CC-Link Direct Input Type
Step Motor Controller/JXC□ Series
・Controller Setting Software ACT Controller 2

Controller with STO Sub-Function JXC□F Series
Safety function/STO, SS1-t (EN 61800-5-2)
When the STO signal is input from the safety device, after the SS1-t operation is completed, the unit shifts to the STO operation and the power supply of the motor is turned OFF.

Certified by a third-party organization
Facilitates the safety designing of equipment and facilities (compliant with ISO/IEC standards)