Product Information »
New Products:Clean Design Manifold Valve JSY5000-H Series
New Product Information
Clean Design Manifold Valve JSY5000-H Series
Updated Jun-21
- Low fluid accumulation, Easy to clean
- Large flow rate: 1,600 L/min (ANR)
- Enclosure: IP69K
- NSF-H1 grease
- External parts: FDA-compliant materials
(Metal parts are made of stainless steel 316 with high anti-corrosion performance.) - Wiring: Lead wire/Fieldbus type (IO-Link)
Product Features
Clean Design Manifold Valve JSY5000-H Series
Low fluid accumulation, Easy to clean
-
Crevice free exterior and can be
cleaned without disassembly
Cleanable space between valves
-
Valve width is 15 mm.
Sub-plate (Single unit): IP69K compliant
Manifold Parts
Series Variations
Manifold Options
Applications
IP69K manifol
IP69K products are IP6X (IEC/EN 60529) and IPX9K (ISO 20653) compliant and protected against dust and high-pressure hot water.
Related Products

