Product Information »
New Products:Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□ Series
New Product Information
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□ Series


Updated Mar-24
- A pilot operated steam type (JSXP series) has been added. [New]
- Improved environmental resistance due to the stainless steel coil cover【IP67 enclosure/NEMA4X∗】
∗ IP65 for models with a DIN terminal - Space saving
Compact: Valve volume reduced by 25%∗, Lightweight: Weight reduced by 30%∗
∗ Compared with the existing model - Energy saving
Coil force: 10% increase∗, Power consumption: 14% reduction∗
∗ Compared with the existing model - 360° lead wire insertion and removal is possible.
- Improved weather resistance in outdoor environments
Product Features
Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure/NEMA4X]

Series Variations

Space savingCompact: Valve volume reduced by 25% (Compared with the existing model),Lightweight: Weight reduced by 30% (Compared with the existing model)

Full-wave rectifier type (AC specification: Insulation type Class B)
-
・Improved durability
Extended service life due to the special construction
(Compared with the existing shading coil)・Reduced buzzing noise
Due to being rectified to DC by the full-wave rectifier
・Reduced apparent power
* Class B, N.C. valve (Compared with the existing model)
9.5 VA → 8 VA (JSX20/JSXD60, 70 Series) 12 VA → 9.5 VA(JSX30/JSXD80, 90 Series)
-
・Improved OFF response
Specially constructed to improve the OFF response when operated with high viscosity fluids such as oil
・Low-noise construction
Specially constructed to reduce metal noise during operation
Improved weather resistance in outdoor environments

Full-wave rectifier type (AC specification: Insulation type Class B)

Electrical entry

Modular Mounting Type 2-Port Solenoid Valve JSXM Series

Click here for details
Simple Specials System