Product Information »
New Products:Compact Type Parallel Style Air Gripper JMHZ2 Series
New Product Information
Compact Type Parallel Style Air Gripper JMHZ2 Seriess


Updated Jun-21
- A single acting type has been added.[New]
- Made-to-order options have been added:[New]
With positioning pins on the lateral mounting surface, Lateral auto switch mounting - Downsizing is possible without changes to the gripping point range. (ø20→ø16)
Overall length: Max. 21.7 mm shorter (102.7 mm→81 mm)
Thickness: Max. 7.6 mm shorter (33.6 mm→26 mm)
Weight: Max. 180 g lighter (420 g→240 g) - High rigidity and precision are achieved by integrating the guide and finger.
Product Features
Downsizing is possible without changes to the gripping point range. (ø20→ø16)

Downsizing
The cylinder can be downsized by one bore size without reducing the linear guide performance.

Compact and lightweight

High rigidity and precision are achieved by integrating the guide and finger.

The guide performance is improved. Higher rigidity
・A linear guide equivalent to that of a cylinder one bore size larger is used.
・Higher opening/closing stroke

Longer gripping point
A longer gripping point can be used with a cylinder one bore size smaller.

A single acting type and made-to-order options (With positioning pins on the lateral mounting surface, Lateral auto switch mounting) have been added. New
・Single acting

-
・Positioning pins are provided.
Configured for easier maintenance
-
・The auto switch can be mounted from the top.
The auto switch can be mounted even when the head side is blocked.
High precision

High degree of mounting flexibility
Can be mounted 3 ways, from 2 directions

Series Variations
