New products

Product Information »  New Products:Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX for the FANUC CORPORATION CRX Series

New Product Information

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX
for the FANUC CORPORATION CRX Series

Updated May-21

  • Plug and Play configuration for immediate use
  • FANUC CRX plug-in software: Easy programming
  • Compact, lightweight product with high gripping force due to air operation
  • High rigidity and high precision due to its guide-integrated construction
    Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
    Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
  • Operate by simply connecting 1 air supply tube and an electrical
    wiring M8 connector.
  • Integrated solenoid valve, speed adjustment mechanism, and auto switch
  • A split protective cover for easy air gripper maintenance

Product Features

Air Gripper Unit for Collaborative Robots

Compact, lightweight product with high gripping force due to air operation

An air gripper that realizes high rigidity and high precision due to its guide-integrated construction

With high-precision linear guide, Repeatability: ±0.01 mm
Linear guide of the higher rigidity and precision is used. Higher rigidity (Compared with the same size of the existing MHZ2)

Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.

Integrated solenoid valve, speed adjustment mechanism, and auto switch

FANUC CRX Plug-in Software

A split protective cover for easy air gripper maintenance

Allows you to maintain the air gripper without removing the user-specific attachment

Component Parts

Characteristics

Dimensions

FANUC CRX Plug-in Software

Easy programming

By using SMC's air gripper unit plug-in software, the dedicated setting window can be displayed and dedicated instructions can be executed. The CRX plug-in software can be easily installed by inserting a USB stick containing the software (provided by SMC) into the control device.
* Please download the CRX plug-in software from the SMC website, and save it to a USB memory.